Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 12 x 69 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BES 516-300-S270-S4-D | BES 516-300-S162-S4-D | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 69 mm | Ø 12 x 69 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz |
| Housing material |
1.4104 stainless steel, nickel-plated Zinc, Die casting |
Stainless steel |
| Material sensing surface | EP | EP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Pressure rating max. | 100 bar | 500 bar |
| Magnetic field immune | magnetic field immune (AC/DC) | - |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported