Similar Illustration
Only CAD model download is supported
Pressure-rated inductive sensors
Dimension
Ø 8 x 34 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally closed (NC)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BES 516-300-S292-BO-D-PU-05 | BES 516-300-S289-BO-D-PU-05 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 8 x 34 mm | Ø 8 x 34 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 1000 Hz | 4000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | Ceramic | Ceramic |
| Connection | Cable, 5.00 m, PUR | Cable, 5.00 m, PUR |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | -25...80 °C |
| Pressure rating max. | 100 bar | 100 bar |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported