Pressure-rated inductive sensors
|
|
Alternative
|
|
|
|
|
|
| BES 516-300-S305-S4-D | BES 516-300-S249-S4-D | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 56 mm | Ø 12 x 56 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally closed (NC) | PNP Normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz |
| Housing material | 1.4104 stainless steel | Stainless steel |
| Material sensing surface | EP | EP |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
| Installation length from contact surface | - | 17.9 mm |