Products
Industries & Solutions
Company
Service & Support

BHS004L

BES 516-300-S318-S4-N

Inductive sensors for hazardous areas

Dimension
Ø 12 x 56 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Interface
NAMUR
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
Ø 12 x 56 mm
Style Housing
M12x1
Installation
for flush mounting
Range
1.5 mm
Interface
NAMUR
Switching frequency
1000 Hz
Housing material
Stainless steel
Material sensing surface
POM
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
7.7...9 VDC
Ambient temperature
-45...70 °C
Pressure rating max.
500 bar
Ex category
ATEX: 2G (EPL Gb)
ATEX: 3G (EPL Gc)
IP rating
IP68
Approval/Conformity
CE
UKCA
CCC Ex
IECEx
ATEX
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue