Similar Illustration
Only CAD model download is supported
Cylindrical version for high-pressure-resistant applications
Dimension
Ø 6.5 x 55 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BHS A402N-PSC15-S49 | BHS A404N-PSC15-S49 | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 6.5 x 55 mm | Ø 6.5 x 45 mm |
|---|---|---|
| Style Housing | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 4000 Hz | 4000 Hz |
| Housing material | Stainless steel | Stainless steel |
| Material sensing surface | Ceramic | Ceramic |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...80 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar |
| IP rating | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported