Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cylindrical version for high-pressure-resistant applications
Dimension
Ø 12 x 78 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2.5 mm
Switching output
PNP Normally open (NO)
Do you have any questions about the product?
Get in touch with us
|
|
Not available in Webshop
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BHS B135V-PSD25-S04-003 | BHS B135V-PSD15-NEX-S04 | BHS B135V-PSD15-S04 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | Ø 12 x 78 mm | Ø 12 x 78 mm | Ø 12 x 78 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2.5 mm | 1.5 mm | 1.5 mm |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) | PNP Normally open (NO) |
| Switching frequency | 400 Hz | 400 Hz | 400 Hz |
| Housing material | Stainless steel | Stainless steel | Stainless steel |
| Material sensing surface | Ceramic | Ceramic | Ceramic |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...90 °C | -25...100 °C | -25...80 °C |
| Pressure rating max. | 500 bar | 500 bar | 500 bar |
| IP rating | IP68 | IP68 | IP68 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE ATEX IECEx WEEE |
CE UKCA cULus WEEE |
| Ex category | - | ATEX: 3G (EPL Gc) | - |
Only CAD model download is supported