Which attributed do you want to keep?
Product description
Our BHS pressure-rated inductive sensors withstand pressures up to 500 bar. They are perfectly suited for monitoring the position of your hydraulics, such as when controlling the end position of hydraulic cylinders or monitoring valve positions. Their durability is made possible by media-resistant housing materials and a special sealing process. For your individual applications, we offer a comprehensive range of product configurations with different housing diameters and thread sizes.
- Dimension
- Ø 5 x 40.5 mm
- Style
- M5x0.5
- Installation
- for flush mounting
- Range
- 1 mm
- Switching output
- PNP normally open (NO)
- Switching frequency
- 3000 Hz
- Housing material
- Stainless steel
- Material sensing surface
- Ceramic
- Connection
- Connector, M5x0.5-Male
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...80 °C
- Pressure rating max.
- 500 bar
- IP rating
- IP68
- Approval/Conformity
- CE, cULus, EAC, WEEE
Technical documentation
-
Datasheet
-
Disposal
Product documentation
-
Certificate
-
Declaration of Compliance
-
Installation/Assembly manual
Technical drawing
-
Product view
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926
- [email protected] 6.0
- 27-27-01-01
- [email protected] 8.1
- 27-27-01-01