Products
Industries & Solutions
Company
Service & Support

BIC0009

BIC 1I3-P2A50-M30MI3-SM4ACA

Inductive couplers for signal transmission

Function
Signal transmission
Signal type
unidirectional
Digital outputs
8x PNP
Transmission distance
0...5 mm
Component
Base
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Signal transmission
Signal type
unidirectional
Digital outputs
8x PNP
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 12-pin
Rated operating voltage Ue
24 VDC
Housing material
Nickel-plated brass, coated
Dimension
Ø 30 x 107 mm
Ambient temperature
0...55 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue