Products
Industries & Solutions
Company
Service & Support
Canceled

BIC004A

BIC 2I2-V1A18-R01K01-SM3A30

Inductive couplers for signal transmission

Function
Signal transmission
Signal type
unidirectional
Analog inputs
4x Analog, voltage (0…10.65 V)
Transmission distance
1...3 mm
Component
Remote
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Signal transmission
Signal type
unidirectional
Analog inputs
4x Analog, voltage (0…10.65 V)
Transmission distance
1...3 mm
Component
Remote
Connection
Connector, M8x1, 3-pin
Output voltage
24 VDC
Rated output current
180 mA
Housing material
PET
Ambient temperature
0...70 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue