Products
Industries & Solutions
Company
Service & Support
Canceled

BIC004M

BIC 915-D2-M08EE-EPX02-010

Inductive couplers for signal transmission

Signal type
unidirectional
Component
Sensor
Connection
Cable, 1.00 m, PUR
Housing material
Stainless steel
Ambient temperature
0...50 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Signal type
unidirectional
Component
Sensor
Connection
Cable, 1.00 m, PUR
Housing material
Stainless steel
Ambient temperature
0...50 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue