Products
Industries & Solutions
Company
Service & Support
Canceled

BIC0075

BIC 1P0-P25A0-Q120AE-SA3A40

Inductive couplers for power supply

Function
Power only
Transmission distance
0...4 mm
Component
Base
Connection
Connector, 7/8", 4-pin
Rated operating voltage Ue
24 VDC
24 VDC
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
Power only
Transmission distance
0...4 mm
Component
Base
Connection
Connector, 7/8", 4-pin
Rated operating voltage Ue
24 VDC
24 VDC
Housing material
Aluminum, black anodized
Dimension
120 x 45 x 120 mm
Ambient temperature
-10...50 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue