Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIC007J

Inductive couplers for signal transmission

Typecode:

BIC 1I3-P2A50-Q40KFU-EPX0-002-M4CA

Loading...
Function
Signal transmission
Signal type
unidirectional
Digital outputs
8x PNP
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1, 12-pin, 0.20 m, PUR
Rated operating voltage Ue
24 VDC
Housing material
PBTP
Dimension
40 x 40 x 52 mm
Ambient temperature
-5...65 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Universal brackets

Single-Ended Cordsets

Protective covers/ protective housing

Signal transmission

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019