Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIC007U

Inductive couplers for signal transmission

Typecode:

BIC 2I22-P2A02-M18MF2-EPX07-050

Loading...
Function
Signal transmission
Signal type
unidirectional
Digital inputs
4x PNP
Transmission distance
1...3 mm
Component
Remote
Connection
Cable, 5 m, PUR
Rated operating voltage Ue
24 VDC
Output voltage
12 VDC
Rated output current
80 mA
Housing material
Nickel-plated brass, coated
Dimension
Ø 18 x 61 mm
Ambient temperature
0...50 °C
IP rating
IP67
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Universal brackets

Universal mounting system

Signal transmission

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019