Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIC0084

Inductive couplers for IO-Link signal transmission

Typecode:

BIC 1B1-IT1A0-G30EI22-SM4A5A

Loading...
Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-25...85 °C
IP rating
IP67
IP68
IP69K
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Diagnostic channel: COM2 (38.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Diagnostic channel: 2 bytes
Process data OUT
0…32 bytes
Diagnostic channel: 1 byte
SIO mode
no
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Y-Splitters

Universal brackets

Single-Ended Cordsets

Double-Ended Cordsets

T-Splitters

IO-Link signal transmission

ECLASS 10.1
27-04-07-01
ECLASS 11.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.3
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-01
ECLASS 9.1
27-04-07-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019