Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BID0007

Discontinued

Magnetically coded safety switches

Typecode:

BID R01K-4M100-M20ZZ0-EP00,2-S92

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

B10d (EN ISO 13849-1)
Normally closed (NC) at 20% contact load 25 mil. switching cycles
Approval/Conformity
CE
cULus
WEEE
Operating principle
non-contact (magnetic)
No of contacts
2x NC
Approach direction
vertical to the active surface
Life expectancy mechanical
100 mil. switching operations
Assured operating distance Sao
5 mm
Assured switch off distance Sar
15 mm
Connection
Cable with connector, M12x1, 5-pin, 20 cm, PUR
Dimension
26 x 36 x 13 mm
Ambient temperature
-25...70 °C
IP rating
IP67
Housing material
Thermoplastic, glass-fiber reinforced
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mandatory accessories

Sabotage protection

Double-Ended Cordsets

Magnetically coded safety switches

Brackets for safety

ECLASS 10.1
27-27-24-02
ECLASS 11.0
27-27-24-02
ECLASS 5.1.4
27-27-24-02
ECLASS 6.2
27-27-24-02
ECLASS 8.1
27-27-24-02
ECLASS 9.0
27-27-24-02
ECLASS 9.1
27-27-24-02
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
39121501
UNSPSC 7.0901
39121501