Products
Industries & Solutions
Company
Service & Support
Canceled

BID0008

BID R02K-4R100-O20ZZ0-EP00,2-S92

Transponder-coded safety sensors

Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Coding level (EN ISO 14119)
low
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Performance Level
e
Safety category (EN ISO 13849-1)
4
SIL (IEC 61508)
3
SIL CL (EN 62061)
3
Coding level (EN ISO 14119)
low
Response time max.
100 ms
Approval/Conformity
TÜV
cULus
CE
WEEE
Operating principle
non-contact (RFID)
Approach direction
any to the active surface or laterally
Assured operating distance Sao
4 mm
8 mm
Assured switch off distance Sar
18 mm
Connection
Cable with connector, M12x1, 5-pin, 25 cm, PUR
Switching output
2x PNP OSSD
Installation
for flush mounting
Dimension
39.2 x 18 x 29.5 mm
Ambient temperature
-25...65 °C
IP rating
IP65
IP67
Housing material
Thermoplast
Classifications
ECLASS 10.1
27-27-24-03
ECLASS 11.0
27-27-24-03
ECLASS 12.0
27-27-46-01
ECLASS 13.0
27-27-46-01
ECLASS 14.0
27-27-46-01
ECLASS 5.1.4
27-27-24-03
ECLASS 6.2
27-27-24-03
ECLASS 8.1
27-27-24-03
ECLASS 9.0
27-27-24-03
ECLASS 9.1
27-27-24-03
ETIM 7.0
EC002592
ETIM 8.0
EC002592
ETIM 9.0
EC002592
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue