Products
Industries & Solutions
Company
Service & Support
Canceled

BID000T

BID R01K-4M100

Magnetically coded safety switches

Coding level (EN ISO 14119)
low
Approval/Conformity
CE
cULus
WEEE
Operating principle
non-contact (magnetic)
Assured operating distance Sao
5 mm
Dimension
26 x 36 x 13 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Coding level (EN ISO 14119)
low
Approval/Conformity
CE
cULus
WEEE
Operating principle
non-contact (magnetic)
Assured operating distance Sao
5 mm
Dimension
26 x 36 x 13 mm
Ambient temperature
-25...70 °C
Housing material
Thermoplastic, glass-fiber reinforced
Classifications
ECLASS 10.1
27-27-24-02
ECLASS 11.0
27-27-24-02
ECLASS 12.0
27-27-44-01
ECLASS 13.0
27-27-44-01
ECLASS 14.0
27-27-44-01
ECLASS 5.1.4
27-27-24-02
ECLASS 6.2
27-27-24-02
ECLASS 8.1
27-27-92-17
ECLASS 9.0
27-27-24-04
ECLASS 9.1
27-27-24-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
ETIM 8.0
EC002544
ETIM 9.0
EC002544
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue