Products
Industries & Solutions
Company
Service & Support
Canceled

BID000Z

BID R03K-4R3S0

Transponder-coded safety sensors

Approval/Conformity
CE
cULus
TÜV
Ecolab
WEEE
Operating principle
non-contact (RFID)
Actuator retention force
18 N
Installation
any
Dimension
91 x 25 x 22 mm
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Approval/Conformity
CE
cULus
TÜV
Ecolab
WEEE
Operating principle
non-contact (RFID)
Actuator retention force
18 N
Installation
any
Dimension
91 x 25 x 22 mm
Ambient temperature
-25...70 °C
Housing material
Thermoplastic, glass-fiber reinforced
Classifications
ECLASS 10.1
27-27-24-03
ECLASS 11.0
27-27-24-03
ECLASS 12.0
27-27-46-01
ECLASS 13.0
27-27-46-01
ECLASS 14.0
27-27-46-01
ECLASS 5.1.4
27-27-24-03
ECLASS 6.2
27-27-24-03
ECLASS 8.1
27-27-24-03
ECLASS 9.0
27-27-24-03
ECLASS 9.1
27-27-24-03
ETIM 7.0
EC002592
ETIM 8.0
EC002592
ETIM 9.0
EC002592
UNSPSC 11
39121501
UNSPSC 7.0901
39121501
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue