Similar Illustration
Only CAD model download is supported
Magnetoinductive sensors
Connection
M8x1
Non-linearity max.
±0.6 mm
Range
0...60 mm
IP rating
IP67
Ambient temperature
-10...75 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIL AMD0-T060A-01-S75 | BMP 01-EL1PP21A-0064-00-P00,5-S75 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1 | - |
|---|---|---|
| Non-linearity max. | ±0.6 mm | - |
| Range | 0...60 mm | - |
| IP rating | IP67 | IP67 |
| Ambient temperature | -10...75 °C | -25...85 °C |
| Repeat accuracy | 0.5 % FS | 100 µm |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE |
| Measuring range | - | 64 mm |
| Dimension | - | 17.5 x 9.6 x 74 mm |
| Analog output | - | Analog, voltage/Analog, current selectable 0…10 V/4…20 mA |
| Interface | - | IO-Link 1.1 |
| Resolution | - | ≤ 1 µm (IO-Link), 12 Bit (analog) |
| Non-linearity typ. | - | ±250 µm |
| Operating voltage Ub | - | 15...30 VDC |
| Connection | - | Cable with connector, M8x1-Male, 4-pin, 0.5 m, PUR |
| Housing material | - |
PA 12 Aluminum |
Only CAD model download is supported