Similar Illustration
Only CAD model download is supported
Magnetoinductive sensors
Connection
M8x1
Non-linearity max.
±0.6 mm
Range
0...60 mm
IP rating
IP67
Ambient temperature
-10...75 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BIL ED0-P060A-01-S75 | BIL EMD0-T060A-01-S75 | |
|
-
List price
|
-
List price
|
|
| Connection | M8x1 | M8x1 |
|---|---|---|
| Non-linearity max. | ±0.6 mm | ±0.6 mm |
| Range | 0...60 mm | 0...60 mm |
| IP rating | IP67 | IP67 |
| Ambient temperature | -10...75 °C | -10...75 °C |
| Repeat accuracy | 0.5 % FS | 0.5 % FS |
| Approval/Conformity |
CE cULus EAC |
CE cULus EAC WEEE |
Only CAD model download is supported