Similar Illustration
Only CAD model download is supported
Inductive position sensors
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable, 2.00 m, PUR
Cable shield
no
Housing material
PA
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.15 m, PUR
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIP AD0-B014-01-EP02 | BIP AD2-T017-01-EB02 | BIP AD2-T017-01-EB02-505 | BIP AD2-T017-01-EB02-506 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
|---|---|---|---|---|
| Style Housing | block style | block style | block style | block style |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Cable shield | no | yes | yes | yes |
| Housing material | PA | PA | PA | PA |
| Measuring range | 0...14 mm | 0...17 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | Adjustable | Adjustable | Adjustable | Adjustable |
| Repeat accuracy | ±80 µm | ±50 µm | ±50 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Principle of operation | Inductive positioning system | Inductive positioning system | Inductive positioning system | Inductive positioning system |
Only CAD model download is supported