Similar Illustration
Only CAD model download is supported
Inductive position sensors
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 1.00 m, PUR
Cable shield
no
Housing material
PA
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
|
Recommended successor product
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BIP LD2-T014-01-EP01-S4 | BIP LD2-T017-01-EP00,5-S4 | BIP AD2-T017-01-EB00,5-S4-505 | BIP AD2-T017-01-EB01,5-S4-503 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
|---|---|---|---|---|
| Style Housing | block style | block style | block style | block style |
| Connection | Cable with connector, M12x1-Male, 3-pin, 1.00 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 1.50 m, PUR |
| Cable shield | no | no | yes | yes |
| Housing material | PA | PA | PA | PA |
| Measuring range | 0...14 mm | 0...17 mm | 0...17 mm | 0...17 mm |
| Interface | IO-Link 1.0 | IO-Link 1.1 | - | - |
| Repeat accuracy | ±80.0 µm | ±50 µm | ±50 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 15...30 VDC | 15...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE cURus WEEE |
| Analog output | - | - | Analog, voltage 0...10 V | Analog, voltage 0...10 V |
| Output characteristic | - | - | Adjustable | Adjustable |
Only CAD model download is supported