Similar Illustration
Only CAD model download is supported
Signal transmission via analog output signals 1...10 V (easy handling)
Dimension
52 x 30 x 16 mm
Style Housing
block style
Connection
Connector, M12x1-Male, 3-pin
Housing material
PA
Measuring range
0...30 mm
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP AD2-T030-02-S4 | BIP LD2-T040-02-S4 | BIP CD2-B040-02-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 52 x 30 x 16 mm | 70 x 30 x 16 mm | 70 x 30 x 16 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin | Connector, M12x1-Male, 3-pin |
| Housing material | PA | PA | PA |
| Measuring range | 0...30 mm | 0...40 mm | 0...40 mm |
| Analog output | Analog, voltage 0...10 V | - | Analog, current 4...20 mA |
| Output characteristic | Adjustable | - | Adjustable |
| Repeat accuracy | ±100 µm | ±100 µm | ±100 µm |
| Non-linearity max. | ±500 µm | ±500 µm | ±500 µm |
| Operating voltage Ub | 15...30 VDC | 18...30 VDC | 15...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Interface | - | IO-Link 1.0 | - |
Only CAD model download is supported