Similar Illustration
Only CAD model download is supported
Inductive position sensors
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable shield
yes
Housing material
PA
Product Features
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable, 2.00 m, PUR
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable with connector, M12x1-Male, 3-pin, 0.15 m, PUR
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP CD2-B014-01-EB00,5-S4-514 | BIP AD2-T017-01-EB00,5-S4-505 | BIP LD2-T017-01-EP00,5-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 35 x 35 x 31 mm | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR | Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR |
| Cable shield | yes | yes | no |
| Housing material | PA | PA | PA |
| Measuring range | 0...14 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, current 4...20 mA | Analog, voltage 0...10 V | - |
| Output characteristic | Adjustable | Adjustable | - |
| Repeat accuracy | ±80 µm | ±50 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 18...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Interface | - | - | IO-Link 1.1 |
Only CAD model download is supported