Signal transmission via IO-Link
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP LD2-T070-03-S75 | BIP ED2-B070-03-S75 | BIP ED2-B133-03-S75 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 92.5 x 21 x 22 mm | 92.5 x 21 x 22 mm | 149.5 x 21 x 22 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | PBT | PBT | PBT |
| Measuring range | 0...70 mm | 0...70 mm | 0...133 mm |
| Interface | IO-Link 1.1 | - | - |
| Repeat accuracy | ±80 µm | ±80 µm | ±80 µm |
| Non-linearity max. | ±300 µm | ±300 µm | ±400 µm |
| Operating voltage Ub | 18...30 VDC | 16...30 VDC | 16...30 VDC |
| Ambient temperature | -25...85 °C | -25...85 °C | -25...85 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Analog output | - |
Analog, voltage 0...10 V Analog, current 4...20 mA |
Analog, voltage 0...10 V Analog, current 4...20 mA |
| Output characteristic | - | Adjustable | Adjustable |