Similar Illustration
Only CAD model download is supported
Signal transmission via analog output signals 1...10 V (easy handling)
Dimension
30 x 18 x 40.5 mm
Style Housing
block style
Connection
Cable, 2 m, PUR
Cable shield
yes
Housing material
PA
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP AD2-T017-04-BP02 | BIP CD2-T017-04-BP02 | BIP LD2-T017-04-BP01 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Dimension | 30 x 18 x 40.5 mm | 30 x 18 x 40.5 mm | 30 x 18 x 40.5 mm |
|---|---|---|---|
| Style Housing | block style | block style | block style |
| Connection | Cable, 2 m, PUR | Cable, 2 m, PUR | Cable, 1 m, PUR |
| Cable shield | yes | yes | yes |
| Housing material | PA | PA | PA |
| Measuring range | 0...17 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, voltage 0...10 V | Analog, current 4...20 mA | - |
| Output characteristic | Adjustable | Adjustable | - |
| Repeat accuracy | ±50 µm | ±50 µm | ±40 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 15...30 VDC | 18...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C, Temperature drift is between -10…70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Interface | - | - | IO-Link 1.1 |
Only CAD model download is supported