Similar Illustration
Only CAD model download is supported
Signal transmission via analog output signals 4...20 mA (high EMC immunity)
Connection
Cable, 2.00 m, PUR
Cable shield
yes
Housing material
PA
Measuring range
0...17 mm
Analog output
Analog, current 4...20 mA
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIP CD2-T017-01-EB02 | BIP LD2-T017-01-EP02 | BIP AD2-T017-01-EB02 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
|---|---|---|---|
| Cable shield | yes | no | yes |
| Housing material | PA | PA | PA |
| Measuring range | 0...17 mm | 0...17 mm | 0...17 mm |
| Analog output | Analog, current 4...20 mA | - | Analog, voltage 0...10 V |
| Output characteristic | Adjustable | - | Adjustable |
| Repeat accuracy | ±50 µm | ±50.0 µm | ±50 µm |
| Non-linearity max. | ±250 µm | ±250 µm | ±250 µm |
| Operating voltage Ub | 15...30 VDC | 18...30 VDC | 15...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE cURus WEEE |
CE UKCA cURus WEEE |
CE UKCA cURus WEEE |
| Dimension | - | 35 x 35 x 31 mm | 35 x 35 x 31 mm |
| Style Housing | - | block style | block style |
| Interface | - | IO-Link 1.1 | - |
Only CAD model download is supported