Products
Industries & Solutions
Company
Service & Support

BIP002R

BIP L02-T007-05-EB02

Signal transmission using IO-Link in compact design

Dimension
22 x 23.7 x 15 mm
Style Housing
block style
Connection
Cable, 2 m, PUR
Cable shield
yes
Housing material
PA
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Dimension
22 x 23.7 x 15 mm
Style Housing
block style
Connection
Cable, 2 m, PUR
Cable shield
yes
Housing material
PA
Measuring range
0...7 mm
Interface
IO-Link 1.1
Analog output
Analog, voltage (default)/Analog, current selectable 0…10 V/4…20 mA
Output characteristic
increasing, adjustable
Non-linearity max.
±250 µm
Operating voltage Ub
15...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 12.0
27-27-40-04
ECLASS 13.0
27-27-40-04
ECLASS 14.0
27-27-40-04
ECLASS 4.1
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
ETIM 9.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue