Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Signal transmission via IO-Link
Connection
Connector, M12x1, 4-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
100 mm
Interface
IO-Link: V1.1
linear rising/falling
linear rising/falling
Output characteristic
linear rising/falling
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIR 01-0100-K12LL3-000S04 | BIR 01-0200-K12LL3-000S04 | BIR 01-0300-K12LL3-000S04 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | Connector, M12x1, 4-pin | Connector, M12x1, 4-pin | Connector, M12x1, 4-pin |
|---|---|---|---|
| Housing material | Aluminium and PBT-GF30, Anodized | Aluminium and PBT-GF30, Anodized | Aluminium and PBT-GF30, Anodized |
| Measuring length | 100 mm | 200 mm | 300 mm |
| Interface |
IO-Link: V1.1 linear rising/falling |
IO-Link: V1.1 linear rising/falling |
IO-Link: V1.1 linear rising/falling |
| Output characteristic | linear rising/falling | linear rising/falling | linear rising/falling |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP67, with connector | IP67/IP67/with connector | IP67, with connector |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Principle of operation | Inductive Rapid Positioning System | Inductive Rapid Positioning System | Inductive Rapid Positioning System |
Only CAD model download is supported