Similar Illustration
Only CAD model download is supported
Signal transmission via analog output signals 4...20 mA (high EMC immunity)
Connection
Connector, M12x1, 5-pin
Housing material
Aluminium and PBT-GF30, Anodized
Measuring length
400 mm
Interface
Analog, current
IO-Link V1.1
Analog, current 4…20 mA
linear rising/falling
IO-Link V1.1
Analog, current 4…20 mA
linear rising/falling
Output characteristic
linear rising/falling
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BIR 01-0400-K15ALE-000S92 | BIR 01-0200-K15ALE-000S92 | BIR 01-0300-K15ALE-000S92 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | Connector, M12x1, 5-pin | Connector, M12x1, 5-pin | Connector, M12x1, 5-pin |
|---|---|---|---|
| Housing material | Aluminium and PBT-GF30, Anodized | Aluminium and PBT-GF30, Anodized | Aluminium and PBT-GF30, Anodized |
| Measuring length | 400 mm | 200 mm | 300 mm |
| Interface |
Analog, current IO-Link V1.1 Analog, current 4…20 mA linear rising/falling |
Analog, current V1.1 IO-Link Analog, current 4…20 mA linear rising/falling |
Analog, current V1.1 IO-Link Analog, current 4…20 mA linear rising/falling |
| Output characteristic | linear rising/falling | linear rising/falling | linear rising/falling |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -40...85 °C | -40...85 °C | -40...85 °C |
| IP rating | IP67, with connector | IP67, with connector | IP67, with connector |
| Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported