Products
Industries & Solutions
Company
Service & Support
Not available in Webshop

BIS001A

BIS C-128-05/L-PR

Round tags for the LF range (70/455 kHz)

Product Group
LF (70/455 kHz)
Dimension
Ø 26 x 6 mm
Antenna type
round
Memory type
EEPROM
User data, read/write
1023 Byte
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (70/455 kHz)
Dimension
Ø 26 x 6 mm
Antenna type
round
Memory type
EEPROM
User data, read/write
1023 Byte
Storage temperature
-30...85 °C
Storage temperature temporary
120 °C 1x700 h
Ambient temperature
-30...70 °C
Housing material
Epoxy-resin/fiberglass
IP rating
IP68
Installation
metal-free (clear zone)
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue