Products
Industries & Solutions
Company
Service & Support

BIS002J

BIS C-151-05/A-H120

Rectangular tags for the LF range (70/455 kHz)

Product Group
LF (70/455 kHz)
Dimension
40 x 17 x 80 mm
Antenna type
Rod
Memory type
EEPROM
User data, read/write
1023 Byte
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (70/455 kHz)
Dimension
40 x 17 x 80 mm
Antenna type
Rod
Memory type
EEPROM
User data, read/write
1023 Byte
Storage temperature
-30...85 °C
Storage temperature temporary
120 °C 1x700 h
Ambient temperature
-30...70 °C
Housing material
POM
IP rating
IP68
Installation
metal-free (clear zone)
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue