Products
Industries & Solutions
Company
Service & Support

BIS003L

BIS L-130-05/L-SA1

LF data carriers (125 kHz)

Product Group
LF (125 kHz)
Dimension
Ø 34 x 4.5 mm
Communication
Read/Write
UID serial number, read-only
4 Byte
User data, read/write
192 Byte
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Dimension
Ø 34 x 4.5 mm
Communication
Read/Write
UID serial number, read-only
4 Byte
User data, read/write
192 Byte
Memory type
EEPROM
Antenna type
round
Installation
On steel sleeve X155CrVMo
Storage temperature
-25...85 °C
Ambient temperature
-25...85 °C
Housing material
POM, With PU potting
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue