Products
Industries & Solutions
Company
Service & Support

BIS0050

BIS L-305-PVC-20-S115/E

LF read/write heads and antennas (125 kHz)

Product Group
LF (125 kHz)
Dimension
85 x 28 x 200 mm
Installation
metal-free (clear zone)
Antenna type
right-angle
Communication
Read/Write

This product is part of the classic portfolio, that means

Classic Banner
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Dimension
85 x 28 x 200 mm
Installation
metal-free (clear zone)
Antenna type
right-angle
Communication
Read/Write
Connection
Male, 8-pin, 20.00 m, PVC
Housing material
POM-C
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue