Similar Illustration
Only CAD model download is supported
LF read/write heads and antennas (125 kHz)
Product Group
LF (125 kHz)
Dimension
12 x 26 x 40 mm
Installation
metal-free (clear zone)
Antenna type
Rod
Communication
Read/Write
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS L-350-S115 | BIS VL-350-001-S4 | |
|
-
List price
|
-
List price
|
|
| Product Group | LF (125 kHz) | LF (125 kHz) |
|---|---|---|
| Dimension | 12 x 26 x 40 mm | 12 x 26 x 40 mm |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Antenna type | Rod | Rod |
| Communication | Read/Write | Read/Write |
| Connection | Male, 8-pin, 0.50 m, PU | M12x1-Male, 4-pin, 0.50 m, PU |
| Housing material | ABS, GF16, Interface aluminum | ABS, GF16, Interface aluminum |
| Storage temperature | -20...85 °C | -20...85 °C |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE |
| Interface | - | RS485 (BIS V connection only) |
| Operating voltage Ub | - | 19.2...28.8 VDC |
Only CAD model download is supported