Similar Illustration
Only CAD model download is supported
LF processor units (70/455 kHz)
Product Group
LF (70/455 kHz)
Interface
Profibus DP Slave
galvanically isolated
galvanically isolated
Supported RFID technologies
LF 70/455 kHz (BIS C )
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS C-622-028-050-03-ST5 | BIS V-6102-019-C101 | |
|
-
List price
|
-
List price
|
|
| Product Group | LF (70/455 kHz) | Multi-Frequency Processor |
|---|---|---|
| Interface |
Profibus DP Slave galvanically isolated |
- |
| Supported RFID technologies | LF 70/455 kHz (BIS C ) |
LF 125 kHz (BIS VL) LF 70/455 kHz (BIS C ) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
| Number of connectable R/W heads / antennas | 2 | 4 |
| Operating voltage Ub | 19.2...28.8 VDC | 24 V DC SELV/PELV |
| Housing material | Aluminum, Die casting | Zinc, Die casting |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE ETA FCC (Radio) IC (Radio) IFT KC MIC NBTC |
| Connection |
2x Female, 12-pin Male, 5-pin |
M12x1-Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded 7/8"-Male, 5-pin |
| Interface | - | Profibus: DP Slave |
Only CAD model download is supported