Products
Industries & Solutions
Company
Service & Support
Canceled

BIS00CA

BIS L-400-035-003-02-S115

LF read/write heads (125 kHz) with integrated processor unit

Product Group
LF (125 kHz)
Principle of operation
Read/write device
Dimension
Ø 12 x 53 mm
Installation
metal-free (clear zone) (in steel)
Antenna type
round
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Principle of operation
Read/write device
Dimension
Ø 12 x 53 mm
Installation
metal-free (clear zone) (in steel)
Antenna type
round
Connection
Connector, M12x1-Male, 8-pin, 0.50 m, PU
Housing material
Brass, Interface PBT, nickel-plated
Interface
RS422
Operating voltage Ub
19.2...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UL-FILE E227256, Vol.X1, BIS
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002996
ETIM 5.0
EC002996
ETIM 6.0
EC002996
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue