Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS00CK

LF read/write heads (125 kHz) with integrated processor unit

Typecode:

BIS L-400-043-003-02-S115

Loading...
Product Group
LF (125 kHz)
Principle of operation
Read head
Dimension
Ø 12 x 53 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
Connector, M12x1-Male, 8-pin, 0.50 m, PU
Housing material
Brass, Interface PBT, nickel-plated
Interface
RS422 (Easy Loop)
Operating voltage Ub
19.2...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Universal brackets

Processors

Double-Ended Cordsets

Single-Ended Cordsets

Terminating Resistors

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710