BIS00CL
LF read/write heads (125 kHz) with integrated processor unit
Typecode:
BIS L-400-043-004-02-S115
to be discontinued
- Product Group
- LF (125 kHz)
- Principle of operation
- Read head
- Dimension
- 25 x 10 x 50 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- Connector, M12x1-Male, 8-pin, 0.50 m, PU
- Housing material
- ABS, Interface PBT
- Interface
- RS422 (Easy Loop)
- Operating voltage Ub
- 19.2...26.4 VDC
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710