Products
Industries & Solutions
Company
Service & Support

BIS00CN

BIS L-405-033-002-05-MU

IO-Link Reader for the LF Range (125 kHz)

Product Group
LF (125 kHz)
Principle of operation
Read head
Dimension
Ø 18 x 75 mm
Installation
metal-free (clear zone)
Antenna type
round

This product is part of the classic portfolio, that means

Classic Banner
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Principle of operation
Read head
Dimension
Ø 18 x 75 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
0.50 m, PU
Housing material
Brass, Interface PBT, nickel-plated
Interface
parallel
Operating voltage Ub
19.2...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue