Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Evaluation units for the LF range (125 kHz)
Product Group
LF (125 kHz)
Interface
Profibus DP Slave
galvanically isolated
galvanically isolated
Supported RFID technologies
LF 125 kHz (BIS L)
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS L-6022-019-050-03-ST14 | BIS V-6102-019-C001 | |
|
-
List price
|
-
List price
|
|
| Product Group | LF (125 kHz) | Multi-Frequency Processor |
|---|---|---|
| Interface |
Profibus DP Slave galvanically isolated |
- |
| Supported RFID technologies | LF 125 kHz (BIS L) |
LF 125 kHz (BIS VL) HF 13.56 MHz (BIS VM) UHF 860...930 MHz (BIS VU) |
| Number of connectable R/W heads / antennas | 2 | 4 |
| Operating voltage Ub | 19.2...28.8 VDC | 24 V DC SELV/PELV |
| Housing material | Aluminum, Die casting | Zinc, Die casting |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Connection |
Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded Male, 5-pin |
M12x1-Male, 5-pin, B-coded M12x1-Female, 5-pin, B-coded 7/8"-Male, 5-pin |
| Interface | - | Profibus: DP Slave |
Only CAD model download is supported