LF RFID data coupler (70/455 kHz)
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BIS C-380-05/06-00,2 | BIS C-380-05/06-02 | |
|
-
List price
|
-
List price
|
|
| Style 2 | M16x1 | M16x1 |
|---|---|---|
| Antenna type | round | round |
| Cable length L | 0.20 m | 2.00 m |
| Storage temperature | -20...85 °C | -20...85 °C |
| Ambient temperature | 0...70 °C | 0...70 °C |
| Housing material | Brass, ABS-GF16, nickel-plated | Brass, ABS-GF16, nickel-plated |
| IP rating | IP67 | IP67 |
| Installation |
metal-free (clear zone) on metal flush in metal |
metal-free (clear zone) on metal flush in metal |
| Approval/Conformity |
CE WEEE |
CE WEEE EAC |