Products
Industries & Solutions
Company
Service & Support
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.
Canceled

BIS00JF

BIS C-380-05/10-00,5

LF RFID data coupler (70/455 kHz)

Style 2
M30x1.5
Antenna type
round
Cable length L
0.50 m
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Style 2
M30x1.5
Antenna type
round
Cable length L
0.50 m
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Housing material
Brass, ABS-GF16, nickel-plated
IP rating
IP67
Installation
metal-free (clear zone)
Approval/Conformity
CE
UL-FILE E227256, Vol.X1, BIS
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 4.0
EC002998
ETIM 5.0
EC002998
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue