Products
Industries & Solutions
Company
Service & Support
Canceled

BIS00KH

BIS L-222-03/L

LF data carriers (125 kHz)

Product Group
LF (125 kHz)
Dimension
Ø 10.2 x 4.5 mm
Communication
Read Only
Antenna type
round
Installation
metal-free (clear zone)
on metal
flush in metal
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Product Group
LF (125 kHz)
Dimension
Ø 10.2 x 4.5 mm
Communication
Read Only
Antenna type
round
Installation
metal-free (clear zone)
on metal
flush in metal
Storage temperature
-30...85 °C
Ambient temperature
-30...70 °C
Housing material
PA 12, With EP potting
IP rating
IP67
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue