Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BIS00LH

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-400-045-001-07-S4

Loading...
Product Group
HF (13.56 MHz)
Dimension
Ø 30 x 83 mm
Installation
metal-free (clear zone)
Antenna type
round
Supported data carrier types
DIN ISO 14443
DIN ISO 15693
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
Interface
IO-Link 1.1
Transfer rate
COM2 (38.4 kBaud)
Process data IN
10 bytes
Process data OUT
10 bytes
Operating voltage Ub
18...30 VDC Supports only LPS/Class 2
Ambient temperature
-20...80 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
IC (Radio)
WEEE
MIC
KC
NBTC
IMDA
Technical documentation

Universal brackets

Clamp bracket with fixed stop

Holders for RFID systems

Double-Ended Cordsets

BIS-V RFID EtherNet/IP Short Demo in CoDeSys
BIS-V RFID EtherNet/IP Short Demo in CoDeSys
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710