Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BIS00M0

Soon no longer available

HF read/write heads (13.56 MHz) with integrated processor unit

Typecode:

BIS M-400-007-001-02-S115

Loading...

to be discontinued

Product Group
HF (13.56 MHz)
Dimension
Ø 30 x 83 mm
Installation
metal-free (clear zone)
Antenna type
round
Connection
Connector, M12x1-Male, 8-pin
Housing material
Brass, Nickel-plated brass nuts, nickel-plated
Interface
RS422
Operating voltage Ub
19.2...26.4 VDC
Ambient temperature
0...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
FCC
IC (Radio)
WEEE
MIC
KC
NBTC
IMDA
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Single-Ended Cordsets

Universal brackets

Holders for RFID systems

Field Attachables

ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710