Similar Illustration
Only CAD model download is supported
HF data carriers (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 4 x 22.2 mm
Antenna type
Rod
UID serial number, read-only
8 Byte
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01F1
HF data carriers (13.56 MHz)
BIS M-152-22/A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-152-03/A | BIS M-152-22/A | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 4 x 22.2 mm | Ø 4 x 21.7 mm |
| Antenna type | Rod | Rod |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 15693 | DIN ISO 15693 |
| User data, read/write | 112 Byte | 316 Byte |
| Storage temperature | -25...85 °C | - |
| Storage temperature temporary | 120 °C 1x100 h;-40 °C…90 °C 1x1000 h | - |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Housing material | Glass, Transparent | Glass, Transparent |
| IP rating | IP68 | IP68 |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported