- Product Group
- HF (13.56 MHz)
- Dimension
- Ø 22 x 21 mm
- Antenna type
- round
- UID serial number, read-only
- 8 Byte
- Memory type
- FRAM
- Supported data carrier types
- DIN ISO 15693
- User data, read/write
- 2000 Byte
- Storage temperature
- -25...95 °C
- Ambient temperature
- -25...70 °C
- Housing material
- Steel, Data carrier: PA12-GF30, coated
- IP rating
-
IP68
IPx9K - Installation
-
metal-free (clear zone)
on metal
flush in metal - Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-02
- ECLASS 11.0
- 27-28-04-02
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-90
- ECLASS 8.1
- 27-28-04-02
- ECLASS 9.0
- 27-28-04-02
- ECLASS 9.1
- 27-28-04-02
- ETIM 6.0
- EC002996
- ETIM 7.0
- EC002996
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710