Which attributed do you want to keep?
Product description
Our application-specific LF read/write heads and antennas in industrial-grade design are easy to integrate into your system. Their robust housings in protection type IP67 ensure a reliable use even in harsh industrial environments.
Depending on the need, various versions with cable or plug connection are available. Up to four read/write heads can be connected to BIS V processor units. The read/write range depends on the combination of read/write head and data carrier, which is also affected by operating mode (static vs. dynamic), the mounting material and the clear zone from metal.
- Product Group
- LF (70/455 kHz)
- Dimension
- Ø 14.5 x 35 mm
- Installation
- metal-free (clear zone)
on metal
flush in metal - Antenna type
- round
- Connection
- M12x1-Female, 1.00 m, PU
- Housing material
- Brass, nickel-plated
- Storage temperature
- -20...85 °C
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
- CE, UKCA, cULus, EAC, WEEE
Technical documentation
-
Datasheet
-
Measurement data
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
-
Manual
-
Supplement
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710
- [email protected] 6.0
- 27-28-04-01
- [email protected] 8.1
- 27-28-04-01