Similar Illustration
Only CAD model download is supported
Data screws for the HF range (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 22 x 26 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
FRAM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BIS M-144-02/A-M6-GY | BIS M-142-02/A-M6-GY | |
|
-
List price
|
-
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 22 x 26 mm | Ø 22 x 26 mm |
| Antenna type | round | round |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | FRAM | FRAM |
| User data, read/write | 2000 Byte | 2000 Byte |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Housing material | Steel, Data carrier: PA12-GF30 gray, coated | Steel, Data carrier: PA12-GF30 gray, coated |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported